Elastomer Rubber Panel (with Adhesive Tape)

Part Number

Configured Part Number is shown.

Part Number
KPE-951
KPE-953
KPE-961
KPE-963
Part NumberVolume DiscountDays to ShipColor Thickness
(mm)
3 Day(s) or more Gray1
3 Day(s) or more Gray3
5 Day(s) or more Brown1
5 Day(s) or more Brown3

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Non-Slip Shape Rectangle
Size(mm) 90×60 Material Rubber Number of circuits(months) 1
With Adhesion W/ Adhesive Tape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)