Amber Rubber Tubes

Amber Rubber Tubes

Shape: Tube
· Materials: Regular rubber
· Size (long side) (mm): 2,000 · Quantity per package: 1

Part Number

Configured Part Number is shown.

Part Number
KAG-25
KAG-38
Part NumberVolume DiscountDays to ShipSize (Round)
(mm)
3 Day(s) or more 25
3 Day(s) or more 38

Loading...

  1. 1

Basic Information

Application Protection-related Shape Tube-shaped Material Regular rubber
Size (Length)(m) 2 1P Qty.(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)