• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Slide sheet

Slide sheet

For chairs and other light furniture

[Features]
· Furniture can be easily moved

Part Number

Configured Part Number is shown.

Part Number
KS-22S
KS-28S
KS-180S
Part NumberVolume DiscountDays to ShipShape Size
(mm)
Size
(φ)
Number of circuits
(months)
5 Day(s) or more Round-228
5 Day(s) or more Round-288
5 Day(s) or more Rectangle80×100-1

Loading...

  1. 1

Basic Information

Types of safety and protection goods Interior Protective Article Specifications Moving of furniture Thickness(mm) 1.5
Material Fluororesin/Polyethylene With Adhesion

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)