(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slip-proof felt (adhesive type) SQ

Slip-proof felt (adhesive type) SQ

Slip-proof felt does not scratch the floor

[Features]
· Slip-proof effect on furniture/standing items, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SQ7140

 
Part Number
SQ7140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.57

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Shape Rectangle Color Black
Qty. 2 Size (Lateral)(mm) 70 Size (Longitudinal)(mm) 140
Size (Thickness)(mm) 1 Adhesive

Please check the type/dimensions/specifications of the part SQ7140 in the Slip-proof felt (adhesive type) SQ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)