(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Square Shape, Chair Leg Cap, Low Type

Square Shape, Chair Leg Cap, Low Type

Chair leg (square type) protection cap.
Use as a floor scratch or anti-slip countermeasure.
[Color] brown, black
[Size (mm)] 21 24 31 36 45

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BE-4-212
BE-4-213
BE-4-242
BE-4-243
BE-4-312
BE-4-313
BE-4-362
BE-4-363
BE-4-452
BE-4-453
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Color

SGD 0.87

1 Piece(s) 7 Day(s) 21Black

SGD 0.89

1 Piece(s) 7 Day(s) 21Brown

SGD 0.99

1 Piece(s) 7 Day(s) 24Black

SGD 0.89

1 Piece(s) 7 Day(s) 24Brown

SGD 1.23

1 Piece(s) 7 Day(s) 31Black

SGD 1.01

1 Piece(s) 7 Day(s) 31Brown

SGD 1.13

1 Piece(s) 7 Day(s) 36Black

SGD 1.11

1 Piece(s) 7 Day(s) 36Brown

SGD 1.80

1 Piece(s) 7 Day(s) 45Black

SGD 1.83

1 Piece(s) 7 Day(s) 45Brown

Loading...

  1. 1

Basic Information

Types of safety and protection goods Interior Protective Article Number of circuits(months) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)