(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Smart leg round leg type (black/silver)

Smart leg round leg type (black/silver)

For home furniture or storage shelves, replacement of commercial table legs, and preparation of store displays.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSM301-1
KSM301-2
KSM305-1
KSM305-2
KSM315-1
KSM315-2
KSM320-1
KSM320-2
KSM330-1
KSM330-2
KSM340-1
KSM340-2
KSM350-1
KSM350-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Color

SGD 4.65

4 Piece(s) 9 Day(s) 30×100Black

SGD 4.65

4 Piece(s) 9 Day(s) 30×100Silver

SGD 4.80

4 Piece(s) 9 Day(s) or more 30×50Black

SGD 4.96

4 Piece(s) 9 Day(s) 30×50Silver

SGD 5.34

4 Piece(s) 8 Day(s) 30×150Black

SGD 5.40

4 Piece(s) 9 Day(s) 30×150Silver

SGD 6.48

4 Piece(s) 9 Day(s) 30×200Black

SGD 6.48

4 Piece(s) 9 Day(s) 30×200Silver

SGD 7.65

4 Piece(s) 9 Day(s) 30×300Black

SGD 7.65

4 Piece(s) 9 Day(s) 30×300Silver

SGD 10.90

4 Piece(s) 9 Day(s) 30×400Black

SGD 10.90

4 Piece(s) 9 Day(s) 30×400Silver

SGD 12.56

4 Piece(s) 17 Day(s) 30×500Black

SGD 12.60

4 Piece(s) 17 Day(s) 30×500Silver

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Columns Material Steel/Nylon Mounting Section(mm) 60 x 60
Mounting Hole(φ) 5.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)