(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tightly Catches (Gel Sheet Type)

Tightly Catches (Gel Sheet Type)

Fixed in place merely by pushing with a broom or other round object. For flat surfaces such as glass, metallic coated surface, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KMCH-13
KMCH-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAttachment dimension
(mm)

SGD 5.47

1 Piece(s) 7 Day(s) 15φ~32φ

SGD 6.17

1 Piece(s) 7 Day(s) 25φ~40φ

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Catch Shape Related Product Number of circuits(months) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)