(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interior Hook

Interior Hook

Merely hanging from the room door transforms it into fashionable storage space.

[Features]
· Merely hanging from the door improves interior design.
· Door converted into storage space

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KINF-210
KINF-214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize D
(mm)

SGD 18.08

1 Piece(s) 11 Day(s) 118

SGD 17.61

1 Piece(s) 11 Day(s) 120

Loading...

  1. 1

Basic Information

Hooking bracket/Hook type Hook for Interior Hook type for interior Single (J / L type) Shape Multi-Hook
Material Iron Surface Treatment Chrome Plating Finish Number of circuits(months) 1
Fixation Method Hook type Size W(mm) 265 Size H(mm) 206

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)