(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Pitat (Clear Case Type)

Door Pitat (Clear Case Type)

[Features]
· Large and strong rubber cap fixes doors in place firmly. (Due to the reinforcing plate, it can also be used with wood and aluminum doors.)
· Urethane-based protective tape can be reapplied freely and provides drastically improved hold.
Note: Quantity is 1 pc each.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDP130-1

 
Part Number
MDP130-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.81

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Specifications Standard Size(mm) H270×W45×D40
Color Black

Please check the type/dimensions/specifications of the part MDP130-1 in the Door Pitat (Clear Case Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)