(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Seismic mat with edge【4 Pieces Per Package】

Seismic mat with edge

[Features]
· Merely by installing underneath the target items to be fixed in place, shocks from earthquakes and other tremors can be absorbed, to prevent tipping over, shifting, and falling.
· Made of urethane elastomer with superior shock absorbance and the color does not migrate to the mounting surface.
· Strengthens drift prevention at the edges on two locations.
· Mounting in all four corners is even more effective.
· For furniture inside the home, such as dressers/cupboards, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KEC-505

 
Part Number
KEC-505
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 16.92

4 Pieces Per Package

1 Pack(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Shape Square Size (Lateral)(mm) 24
Size (Longitudinal)(mm) 50 Size (Thickness)(mm) 8

Please check the type/dimensions/specifications of the part KEC-505 in the Seismic mat with edge series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)