(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Taoreboushikun【4 Pieces Per Package】

Taoreboushikun

Welcome to use for tipping prevention or earthquake countermeasures for furniture, etc.

[Features]
· Prevents tipping over due to earthquakes.
· Can be used in any size by cutting up with scissors, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KEQ9-304

 
Part Number
KEQ9-304
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 15.38

4 Pieces Per Package

1 Pack(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Materials For Quake-resistant and falltopple and falling and splash prevention Shape Irregular Shaped Type Color Semi-Transparent
Material Elastomer Resin Qty. 1 Size (Lateral)(mm) 46
Size (Longitudinal)(mm) 300 Size (Thickness)(mm) 9

Please check the type/dimensions/specifications of the part KEQ9-304 in the Taoreboushikun series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)