(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Corner Mat【4 Pieces Per Package】

Corner Mat

[Features]
· Transparent type that barely stands out.
· Mounting is simple. For safety countermeasures inside the home…

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KCT-14

 
Part Number
KCT-14
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 7.64

4 Pieces Per Package

1 Pack(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Interior Protective Article Specifications Double cushion type Size(mm) 39×39
Color Transparency Thickness(mm) 33 Number of circuits(months) 4
With Adhesion With tape

Please check the type/dimensions/specifications of the part KCT-14 in the Corner Mat series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)