(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS316 Stainless Steel Valve Miniature Valve (Low Pressure Needle Valve) SNV-L Type

SUS316 Stainless Steel Valve Miniature Valve (Low Pressure Needle Valve) SNV-L Type

[Features]
· Handle torque features a light and compact design.
· No need to loosen the gland nut for panel mounting. Just remove the handle and lock nut.
· Several colors are available for the handle.
· [Black, red, green, yellow and white] (black is standard)
Can be connected in 2 ways: an S-joint connection or a tapered thread connection for pipes.
· A straight type and an angle type are available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SNV-4RC-L
SNV-6RC-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)

SGD 115.10

1 Piece(s) 4 Day(s) or more 1/4B(8A)1/4B(8A)47

SGD 125.75

1 Piece(s) 8 Day(s) or more 3/8B(10A)3/8B(10A)48

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUSF316 Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Round-shaped handle
Body Lining No Port Shape T Port Operating Temperature Range(°C) -20::150
Height H(mm) 64 Handle Dia. D(Ø) 40 Operation Method Manual
Max. Operating Pressure(MPa) 2.94

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)