(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Nut Type Fitting Bulkhead Female Connector for Control Copper Pipes

Double Nut Type Fitting Bulkhead Female Connector for Control Copper Pipes

[Features]
· Double nut type for copper tubing with vinyl coating (control copper tubing).
· Fitting is structured such that the copper tube part and the vinyl part are sealed with two different rings; the ring made of brass couples with the copper tube to prevent leakage and the resin ring protects the copper tube from water, dirt, dust, and other contaminants that cause corrosion of copper tubing.
· Max operating pressure: 2.94MP (30kgf/cm2).
· The operating temperature range is -10 - 60

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBC-8M-4RC

 
Part Number
SBC-8M-4RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.44

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 8 Applicable Pipe O.D. 1(mm) 8 Connection Thread Type Rc
Nominal of Thread 1/4B(8A) Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating
Operating Temperature Range(°C) -10::60 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)