(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Seal Port

Seal Port

Many reliable Irie Koken products available from Misumi VONA.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

 
Part Number
DG-15P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 146.51

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Material SUS304 Adaptor Type Seal Port
Size 15 Types Lock Seal Type

Frequently asked question (FAQ)

Question: Will vacuum gauge pipes and so on be sucked into the container if only an O-ring seal is used?
Answer: The port bottom is narrower than the gauge, so there is no need for concern.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)