(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

IC Standard Form Bellows

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IC18A
IC25A
IC25B
IC100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
L Operation Range
(mm)

SGD 163.23

1 Piece(s) 8 Day(s) or more 1912.967~72

SGD 174.97

1 Piece(s) 12 Day(s) or more 2617.465~73

SGD 249.17

1 Piece(s) 18 Day(s) or more 2617.4110~126

SGD 339.29

1 Piece(s) 8 Day(s) or more 10990.164~90

Loading...

  1. 1

Basic Information

Connecting Part Type CF Flanges Types Bellows Operating Temperature Range(°C) ::250
Applicable Fluid Air Flange Shape Fixed - Rotation Flange Material SUS304L
Bellow material SUS316L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)