• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Belgotch Type 34 Knife Edge Model (Center Drive)

Belgotch Type 34 Knife Edge Model (Center Drive)

[Features]
· Tip R3 mm with sharp edges, can smoothly transport small items of about 20 mm.
· Standard specification is one-sided knife edge.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYPE34-KI-[100,​150,​200,​250,​300,​400,​500]-[1000-4000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13]-[A,​B,​C][60,​90]

Part Number
TYPE34-KI-[100,​150,​200,​250,​300,​400,​500]-[1000-4000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13]-[A,​B,​C][60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio
13 Day(s) or more 100 ~ 500Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)1000 ~ 400060W / 90 W1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)