Belgotch TYPE34 - Troughed Belt Model (center drive)

Belgotch TYPE34 - Troughed Belt Model (center drive)

By indenting the center part of the belt, this model can reliably carry small items and particle shaped workpieces without worry about spillage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TYPE34-VI-[200,​250,​300,​350,​400,​500]-[1000-6000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][60,​90]

Part Number
TYPE34-VI-[200,​250,​300,​350,​400,​500]-[1000-6000/10]-[H,​T][1,​2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15]-[A,​B,​C][60,​90]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Machine Length
(mm)
Motor Output Reduction Ratio
13 Day(s) or more 200 ~ 500Constant Speed / Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)1000 ~ 600060W / 90 W1/9 / 1/12.5 / 1/15 / 1/18 / 1/25 / 1/30 / 1/36 / 1/50 / 1/60 / 1/75 / 1/90 / 1/100 / 1/120 / 1/150 / 1/180

Loading...

  1. 1

Basic Information

Driving Type Center drive Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane
Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)