Belgotch TYPE34 Standard Model (Motor Pulley)

Belgotch TYPE34 Standard Model (Motor Pulley)

Now more compact. Motor pulley drive added to 34 frame.

[Features]
· Now more compact.
· Variations increased with motor pulley drive added to 34 frame.
· Choose either head drive or center drive.
· Speed shift is with inverter system.
· Regardless of single or 3-phase input power, all motors are 3-phase 200V use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TYPE34-SIIIC-[300,​400,​500]-[1000-4000/10]-[F,​T][1,​2,​3,​4,​5,​6]-[A,​B,​C]
TYPE34-SIIIH-[300,​400,​500]-[1000-4000/10]-[F,​T][1,​2,​3,​4,​5,​6]-[A,​B,​C]
Part NumberVolume DiscountDays to ShipBelt Width W
(mm)
Speed Control Method Power Supply Conveyor Capacity (kg/unit) Machine Length
(mm)
18 Day(s) or more 300 ~ 500Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)3 ~ 301000 ~ 4000
18 Day(s) or more 300 ~ 500Constant Speed / Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)3 ~ 301000 ~ 4000

Loading...

  1. 1

Basic Information

Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2 Belt Material Polyurethane Reverse Switch Option No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)