(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

  • All measures have been put in place in response to COVID-19. Please click here for more related updates. Kindly contact us at +65 6733 7211 / +65 6333 9298 / +65 6333 9442 for further assistance. For Stock Items: Same day ship out service is available, if order is placed by 12 noon SGT.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (SGT) 26/10/2020. We apologize for the inconvenience.

Jacket type pressure container [PCN-J]

Jacket type pressure container [PCN-J]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Jackets have been fitted to the PCN and PCN-L, helping keep the contents either warm or cool.
· Different accessories are available for different applications.
· The PCN-J-L discharges at the bottom, and so the contents can be discharged without leaving residue.
· Compared to the PCN-F-J (P.82), the lid and clamp are lighter and easier to use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PCN-J-05
PCN-J-10
PCN-J-20
PCN-J-30
PCN-J-40
PCN-J-50
Part NumberVolume DiscountDays to ShipRoHSCapacity Scope Section (Lower Limit)
(ℓ)
Capacity Scope Section (Upper Limit)
(ℓ)
Tank Capacity
(ℓ)
Max. Operating Pressure
(MPa)
33 Day(s) or more 101 ~ 510 ~ 30050.4
33 Day(s) or more 101 ~ 1010 ~ 300100.4
32 Day(s) or more 101 ~ 2020 ~ 300200.4
32 Day(s) or more 101 ~ 3030 ~ 300300.4
32 Day(s) or more 101 ~ 4040 ~ 300400.18
32 Day(s) or more 101 ~ 5050 ~ 300500.18

Loading...

  1. 1
 

Basic Information

Type Pressure Tanks Agitators None Exit Shape No
Body Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)