(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sanitary Fittings Union Parts NH Hexagon Nut

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NH-S1-10S
NH-S1-15S
NH-S1-20S
NH-S1-25S
NH-S1-30S
NH-S1-40S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRange of Nominal Outside Diameter Nominal Diameter

SGD 37.81

1 Piece(s) 11 Day(s) or more 101.0S~2.0S1S

SGD 38.47

1 Piece(s) 11 Day(s) or more 101.0S~2.0S1.5S

SGD 48.63

1 Piece(s) 11 Day(s) or more 101.0S~2.0S2S

SGD 64.62

1 Piece(s) 11 Day(s) or more 102.5S~4.5S2.5S

SGD 79.88

1 Piece(s) 11 Day(s) or more 102.5S~4.5S3S

SGD 262.73

1 Piece(s) 11 Day(s) or more 102.5S~4.5S4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Nut Connection Type (between Equal Type/Dia. Fittings) Screw
Fitting Material SUS304 Dia., Center Equal Dia. / concentric

Frequently asked question (FAQ)

Question: Is 316L material not available as standard specifications?
Answer: 316L can be used for the wetted parts of the hex nuts only.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)