• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Stainless Steel Valve - CSH-PS High Ground Threaded Ball Valve

Part Number

Configured Part Number is shown.

 
Part Number
CSH-PS2-15-L
CSH-PS2-20-L
CSH-PS2-25-L
CSH-PS2-40-L
CSH-PS2-50-L
Part NumberVolume DiscountDays to ShipRoHSNominal Designation of Piping Thread Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Dimension W
(mm)
5 Day(s) or more 101/2B(15A)1/2B(15A)7577125
5 Day(s) or more 103/4B(20A)3/4B(20A)8079125
5 Day(s) or more 101B(25A)1B(25A)9095152
5 Day(s) or more 101 1/2B(40A)1 1/2B(40A)120115180
5 Day(s) or more 102B(50A)2B(50A)140120180

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Ball Valve Type Full Port
Supply Side, Connection Type Rc Control Side, Connection Type Rc Handle Shape Lock Handle
Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)