• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Orange Label V-Belt, LC Type

Orange Label V-Belt, LC Type

Particularly well-suited to use in agricultural machinery. Thin belt designed to withstand harsher operating conditions than general industrial belts, such as large shocks, small pulley diameters, reverse bending and high temperatures. Excellent heat resistance, flexibility and crack resistance.

Part Number

Configured Part Number is shown.

LC147

Part Number
LC147
Part NumberVolume DiscountDays to ShipEffective Circumference Length
(mm)
Properties Belt length
(Inch)
7 Day(s) or more 3,734Flex Resistant / Heat Resistant147

Loading...

  1. 1

Basic Information

Belt Series LA/LB/LC Number of Tracks 1 Rows Additional Function No
Thickness(mm) 14

Please check the type/dimensions/specifications of the part LC147 in the Orange Label V-Belt, LC Type series.

Similar Part Numbers

Part Number
LC124
LC125
LC126
LC148
LC149
LC150
Part NumberVolume DiscountDays to ShipEffective Circumference Length
(mm)
Properties Belt length
(Inch)
7 Day(s) or more 3,150Heat Resistant / Flex Resistant124
7 Day(s) or more 3175-125
7 Day(s) or more 3,200Heat Resistant / Flex Resistant126
7 Day(s) or more 3759-148
7 Day(s) or more 3,785Heat Resistant / Flex Resistant149
7 Day(s) or more 3,810Heat Resistant / Flex Resistant150

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)