(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Head-Cut Rough Edge Left Screw Whitworth【1-600 Pieces Per Package】

Head-Cut Rough Edge Left Screw Whitworth

[Detailed shape] Standard
[Thread ridge type] Whitworth Coarse (Left)
[Mounting hole dimensions] None
[Materials] Steel
[Tip shape] Rough Edge
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Thread (inch)] 3/8 1/2
[Length L (mm)] 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 300 350 400 450 500 550 600
[Surface treatment] None, bright chromate plating

Part Number

Configured Part Number is shown.

Part Number
ALNA-ST-WL1/2-150
ALNA-ST-WL1/2-230
ALNA-ST-WL1/2-400
ALNA-ST-WL3/8-50
ALNA-ST-WL3/8-60
ALNA-ST-WL3/8-70
ALNA-ST-WL3/8-90
ALNA-ST-WL3/8-100
ALNA-STU-WL3/8-80
ALNA-STU-WL3/8-150
ALNA-STU-WL3/8-500
ALNASC-ST-W1/2-5
ALNASC-ST-W1/2-10
ALNASC-ST-W1/2-35
ALNASC-ST-W1/2-45
ALNASC-ST-W1/2-55
ALNASC-ST-W1/2-65
ALNASC-ST-W1/2-95
ALNASC-ST-W1/2-115
ALNASC-ST-W1/2-125
ALNASC-ST-W1/2-130
ALNASC-ST-W1/2-135
ALNASC-ST-W1/2-165
ALNASC-ST-W1/2-170
ALNASC-ST-W1/2-180
ALNASC-ST-W1/2-185
ALNASC-ST-W1/2-190
ALNASC-ST-W1/2-210
ALNASC-ST-W1/2-215
ALNASC-ST-W1/2-220
ALNASC-ST-W1/2-225
ALNASC-ST-W1/2-250
ALNASC-ST-W1/2-255
ALNASC-ST-W1/2-290
ALNASC-ST-W1/2-295
ALNASC-ST-W1/2-300
ALNASC-ST-W1/2-310
ALNASC-ST-W1/2-320
ALNASC-ST-W1/2-330
ALNASC-ST-W1/2-340
ALNASC-ST-W1/2-360
ALNASC-ST-W1/2-370
ALNASC-ST-W1/2-380
ALNASC-ST-W1/2-390
ALNASC-ST-W1/2-410
ALNASC-ST-W1/2-420
ALNASC-ST-W1/2-430
ALNASC-ST-W1/2-440
ALNASC-ST-W1/2-450
ALNASC-ST-W1/2-460
ALNASC-ST-W1/2-470
ALNASC-ST-W1/2-480
ALNASC-ST-W1/2-490
ALNASC-ST-W1/2-500
ALNASC-ST-W1/2-510
ALNASC-ST-W1/2-520
ALNASC-ST-W1/2-530
ALNASC-ST-W1/2-540
ALNASC-ST-W1/2-550
ALNASC-ST-W1/2-560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Type Thread Nominal (inch) Length L (mm) Mounting Hole Shape Material Surface Treatment Sales Unit

SGD 4.06

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)1/2150-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 6.24

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)1/2230-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 13.10

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)1/2400-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 0.89

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)3/850-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 0.97

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)3/860-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 1.62

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)3/870-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 1.27

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)3/890-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 1.35

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse (Left)3/8100-[Steel] Steel-Low Quantity (can be purchased from one)

SGD 2.58

1 Piece(s) 4 Day(s) or more -Whitworth Coarse (Left)3/880-[Steel] Steel[UniChrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

SGD 2.71

1 Piece(s) 4 Day(s) or more -Whitworth Coarse (Left)3/8150-[Steel] Steel[UniChrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

SGD 11.17

1 Piece(s) 4 Day(s) or more -Whitworth Coarse (Left)3/8500-[Steel] Steel[UniChrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

SGD 5.68

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2850[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 6.01

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2900[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.13

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/235[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.25

1 Piece(s) 5 Day(s) or more 10Whitworth Coarse1/245[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.25

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/255[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.32

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/265[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.75

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/295[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.84

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2115[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.92

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/2125[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.34

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/2130[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 1.95

1 Piece(s) 5 Day(s) or more 10Whitworth Coarse1/2135[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.54

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2165[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.12

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/2170[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.16

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2180[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.63

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2185[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.21

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2190[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.30

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2210[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.79

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2215[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.36

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2220[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.84

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2225[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.50

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2250[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.99

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2255[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.71

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2290[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.33

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2295[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.74

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/2300[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.73

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2310[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.79

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2320[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 2.91

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2330[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.95

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2340[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.16

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2360[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.20

1 Piece(s) 4 Day(s) or more 10Whitworth Coarse1/2370[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.91

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2380[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.31

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2390[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.40

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2410[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.56

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2420[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.67

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2430[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.76

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2440[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.50

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2450[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 4.96

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2460[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.00

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2470[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.18

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2480[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.25

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2490[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.73

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2500[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.52

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2510[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.68

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2520[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.78

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2530[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.93

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2540[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 3.99

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2550[N/A] No[Steel] Steel[N/A] NoBox/package

SGD 5.93

1 Piece(s) 10 Day(s) or more 10Whitworth Coarse1/2560[N/A] No[Steel] Steel[N/A] NoBox/package

Loading...

Basic Information

Detailed Shape Standard Tip Shape Rough head Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)