(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Strength Classification 12.9GT CAP (Type SA)【1-500 Pieces Per Package】

Strength Classification 12.9GT CAP (Type SA)

High strength bolt of strength classification 12.9GT. The seat of the washer is serrated to prevent loosening.

Part Number

Configured Part Number is shown.

Part Number
CSHHND12.9-ST-M5-35
CSHHND12.9-ST-M6-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

SGD 580.95

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105350.8Box/package

SGD 0.97

1 Piece(s) 4 Day(s) or more 106251Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Iron Surface Treatment Black Oxide Coating Thread Type Metric coarse
Tip Shape Flat End Additional Shape Washer Included Application High Strength
Strength Class (Steel) 12.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)