(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hexagon Head New Point Screw with Seat Point 5【200-500 Pieces Per Package】

Hexagon Head New Point Screw with Seat Point 5

[Nominal designation (M)] 5.5
[Detailed shape] Standard
[Mount hole shape] None
[Basic shape] Hex
[Material] Steel
[Surface treatment] trivalent white
[Thread ridge type] Self-drilling
[Tip shape] Conical tip
[Additional shapes] Flange
[Sales unit] box / pack
[Usage] Standard
[Length (mm)] 32 38 50 65 80 90

Part Number

Configured Part Number is shown.

Part Number
HXNTF-ST3W-D5.5-32
HXNTF-ST3W-D5.5-38
HXNTF-ST3W-D5.5-50
HXNTF-ST3W-D5.5-65
HXNTF-ST3W-D5.5-80
HXNTF-ST3W-D5.5-90
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)

SGD 247.45

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1032

SGD 266.06

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1038

SGD 191.53

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1050

SGD 202.18

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1065

SGD 184.60

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1080

SGD 216.84

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1090

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5.5 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Hex Material Steel Surface Treatment Trivalent White
Thread Type Drill Screw Tip Shape Cone Point Additional Shape Flanged
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)