(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Connector - N205 Type Plug

Quick Connector - N205 Type Plug

Use to supply carbon dioxide and syrup to a syrup tank. Uses parts in compliance with Japan Food Sanitation Standard No.20 and taste-test acceptance criteria.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
N205-2P
N205-3P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThe Number of Pins

SGD 17.39

1 Piece(s) 8 Day(s) or more 102-pin (IN)

SGD 18.44

1 Piece(s) 8 Day(s) or more 103-pin (OUT)

Loading...

  1. 1
 

Basic Information

Types Standard Types of connection parts Female Threaded Plug (Male) / Socket (Female) Plug (Male)
Body Material Resin Seal Material Fluorine Rubber, Nitrile Rubber Applicable Fluids Water / Refrigerant Gas / Helium Gas
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Foods・Beverage Equipment Type of Connection Thread T 19/32-18UNF
Max. Operating Pressure(MPa) 0.39 Pressure Resistance(MPa) 0.98 Minimum Sectional Area(mm2) 24.1
Operating Temperature(℃) 105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)