(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Laminate YG Screw【500 Pieces Per Package】

Laminate YG Screw

[Type] Coarse thread
[Screw nominal designation (M)] 5.5
[Length] 38
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) chromate plating
[Sales unit] Boxes/pack

Part Number

Configured Part Number is shown.

OTLYG-STC-M5.5-38

Part Number
OTLYG-STC-M5.5-38
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 42.20

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5.5 Length 38
Material Steel Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating
Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)