(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fine, Type C 10 Split Nut【20 Pieces Per Package】

Fine, Type C 10 Split Nut

[Materials] Stainless steel
[Surface treatment] None Thread
[Type]Metric fine
[Surface treatment](Details) none, hex nut standard, Type 1
[Pitch] 3.0
[Nominal Thread (M)] 30 33 36
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

HNT110-SUS-MS33

Part Number
HNT110-SUS-MS33
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 511.91

20 Pieces Per Package

1 Pack(s) 13 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 33 Material Stainless Steel Sales Unit Box/package
Hex Nut Type Type1 Pitch 3.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)