Stainless Steel, 2 Compression Ring Model, V-Lok (Welding Elbow R, Male)

Part Number

Configured Part Number is shown.

Part Number
VUWLR-6.35-10.3
VUWLR-6.35-13.7
VUWLR-9.52-13.7
VUWLR-12.7-21.3
VUWLR-19.05-26.7
Part NumberVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Max. Operating Pressure
(MPa)
Tube thickness during maximum use pressure
(mm)
Pipe end outer diameter F
(mm)
36 Day(s) or more 6.3571.01.65~Less than 2.1110.3
36 Day(s) or more 6.3571.01.65~Less than 2.1113.7
36 Day(s) or more 9.5245.11.65~Less than 2.1113.7
36 Day(s) or more 12.746.52.11~Less than 2.4121.3
36 Day(s) or more 19.0540.32.77~Less than 3.0526.7

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, different diameters Types of connection, The pipes have different diameter Elbow Reducers (male) Material of Applicable Pipe Stainless Steel
Surface Treatment No Temperature when using maximum pressure(℃) 93

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)