(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster Plate with Air , WJ (Gold Caster/GOLD CASTER)

Caster Plate with Air , WJ (Gold Caster/GOLD CASTER)

The product features excellent cushioning performance thanks to its air-filled wheel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WJ-2.50-4HL
WJ-2.50-4HL-AL
WJ-3.00-4HL
WJ-3.00-4HL-AL
WJ-3.00-4HL-AL-WS
WJ-3.50-5HL
WJ-3.50-5HL-AL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

SGD 137.95

1 Piece(s) 10 Day(s) or more 290No12512516016022082

SGD 164.30

1 Piece(s) 10 Day(s) or more 292No12512516016022082

SGD 144.77

1 Piece(s) 10 Day(s) or more 308With Double Stopper (Rotation + Turning)12512516016025682

SGD 239.98

1 Piece(s) 10 Day(s) or more 308With Double Stopper (Rotation + Turning)12512516016024882

SGD 260.98

1 Piece(s) 10 Day(s) or more 308No12512516016024882

SGD 204.21

1 Piece(s) 10 Day(s) or more 369No14014017517529096

SGD 311.43

1 Piece(s) 10 Day(s) or more 369No14014017517528696

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Round hole Application Factory facilities / Vertical lift

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)