• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Made Ball Valve TVR Series

Stainless Steel Made Ball Valve TVR Series

· Compatible with a maximum pressure of up to 4MPa.

[Features]
· The TVR series provides a variety of connections in integrated form.
· Supports piping with a minimal number of connection points.
· Products with minimized fittings are provided.
Custom-made products which meet customer specifications are provided.
· A wide range of handles are offered (butterfly, lever, color)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TVR-4D-F

 
Part Number
TVR-4D-F
Part NumberVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Connection Type Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
15 Day(s) or more Bl-LOK Connection-1/4BBl-LOK Connection-1/4B~180~4.2

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14A Applicable Fluid Water / Air / Gas
Ball Valve Type Full Bore Handle Shape Bar Handle Operation Method Manual

Please check the type/dimensions/specifications of the part TVR-4D-F in the Stainless Steel Made Ball Valve TVR Series series.

Similar Part Numbers

Part Number
TVR-16RF-F
TVR-4RF-F
TVR-6D-F
TVR-6RF-F
TVR-8RF-F
Part NumberVolume DiscountDays to ShipSupply Side, Connection Type Supply Side, Plumbing Thread Nominal Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side, Connection Type Control Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
15 Day(s) or more [Rc (R)] Rc1B-[Rc (R)] Rc1B-~180~4.2
15 Day(s) or more [Rc (R)] Rc1/4B-[Rc (R)] Rc1/4B-~180~4.2
15 Day(s) or more Bl-LOK Connection-3/8BBl-LOK Connection-3/8B~180~4.2
15 Day(s) or more [Rc (R)] Rc3/8B-[Rc (R)] Rc3/8B-~180~4.2
15 Day(s) or more [Rc (R)] Rc1/2B-[Rc (R)] Rc1/2B-~180~4.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)