Color Cap for Pan Head Black

Color Cap for Pan Head Black

Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.

Part Number

Configured Part Number is shown.

CPNHBK-PL-M4-14.6

Part Number
CPNHBK-PL-M4-14.6
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment No Nominal of Thread (M) 4
Length(mm) 14.6 Height(mm) 5.6 Color Black
Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part CPNHBK-PL-M4-14.6 in the Color Cap for Pan Head Black series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)