(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

8-Mark Small Hex Bolt, Fully Threaded, Fine【50-200 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
HXNHFT-ST3W-MS10-20
HXNHFT-ST3W-MS10-25
HXNHFT-ST3W-MS12-20
HXNHFT-ST3W-MS12-30
HXNHFT-STC-MS10-25
HXNHFT-STC-MS12-25
HXNHFT-STC-MS12-30
HXNHFT-STU-MS12-30
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

SGD 111.23

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101020[Trivalent Chromate] Trivalent White

SGD 112.79

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101025[Trivalent Chromate] Trivalent White

SGD 105.48

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101220[Trivalent Chromate] Trivalent White

SGD 50.31

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101230[Trivalent Chromate] Trivalent White

SGD 102.82

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more -1025[Chromate Plating] Chromate Plating

SGD 80.03

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more -1225[Chromate Plating] Chromate Plating

SGD 43.77

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more -1230[Chromate Plating] Chromate Plating

SGD 43.77

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more -1230[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Material Steel
Thread Type Metric fine Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)