White Urea Face Nut No.L-1

White Urea Face Nut No.L-1
  • Volume Discount

[Material] Steel
[Surface treatment] None screw thread
[Type] Metric coarse application / function standard
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Height (mm)] 10.5
[Nominal designation of screw thread (M)] 3 4 5 6

Part Number
CHNW-ST-M3
CHNW-ST-M4
CHNW-ST-M5
CHNW-ST-M6
Part NumberVolume DiscountDays to ShipThread Nominal (M)
Available 4 Day(s) or more 3
Available 3 Day(s) or more 4
3 Day(s) or more 5
Available 4 Day(s) or more 6

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Fabric Screw Thread Types Metric coarse
Application / Functions Standard Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Fabric
Height(mm) 10.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)