Plastic-Point, Black【500 Pieces Per Package】

Part Number

Configured Part Number is shown.

KNOBRBPP-ST3W-M3-6

Part Number
KNOBRBPP-ST3W-M3-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)

500 Pieces Per Package

4 Day(s) or more 10M3114.6

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Mounting Section Type Male thread Mounting Section, Length L(mm) 6
Round Shape, Type Cylindrical Shape Side Machined Knurling Additional Function With Cross Hole
Threaded End Machining No Main Body, Surface Treatment No Mounting Section, Material Steel
Mounting Section, Surface Treatment Trivalent White Sales Unit Box/package

Please check the type/dimensions/specifications of the part KNOBRBPP-ST3W-M3-6 in the Plastic-Point, Black series.

Similar Part Numbers

Part Number
KNOBRBPP-ST3W-M4-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)

500 Pieces Per Package

4 Day(s) or more 10M4155.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)