(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Series Micro Brake

Micro Series Micro Brake

[Features]
· A dry type plate electromagnetic brake with high responsiveness, high accuracy, high reliability, long life, and low energy consumption
· Ultra-compact type that has high responsiveness
· High heat dissipation properties, and can be used for high frequency operation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BB-5

 
Part Number
BB-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 185.38

1 Piece(s) 92 Day(s) or more

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Environment, Applications Standard
Maximum Number of Rotation(rpm) 8000 Rated Torque (Range)(N・m) 0.1~30 Rated Torque(N・m) 2
Structure Compact Feature Standard Shaft diameter d(φ) 10 (Hole)

Please check the type/dimensions/specifications of the part BB-5 in the Micro Series Micro Brake series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)