(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LX Insulation Fitting, Insulated Water Faucet Tees (IST)

ESLON, Eslo-Coat LX Insulation Fitting, Insulated Water Faucet Tees (IST)

Because the connection side of equipment is in general electrically insulated, contact corrosion due to contact with different metals is prevented. The resin core, resides on the lining steel pipe connection side, and the pipe end is highly corrosion resistant.

[Features]
· ESLON Eslo-Coat LX insulation joints prevent galvanic corrosion caused by contact with different metals.
· On the contact side of the instrument, etc., the gunmetal inner sleeve is electronically insulated at the insulation adhesion layer, preventing contact corrosion due to contact with different metals.
· The material on the thread insert side of the lined steel pipe is black core malleable cast iron and there is a plastic core on the connection side of the lined steel pipe that exhibits superior anti-corrosion at the end of the pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LIST201

 
Part Number
LIST201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.54

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Steel
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 3/4B(20A) Applicable Fluid Water Type Fitting
Surface Treatment Paint Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A)
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)