(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LX Fitting, Gunmetal Bushings (BuH)

ESLON, Eslo-Coat LX Fitting, Gunmetal Bushings (BuH)

The core adheres to the inner side of the steel pipe lining, blocking water permeation onto the metal surface and preventing corrosion on the tube end portion, fitting body, etc.

[Features]
- ESLON Eslo-Coat LX is a non-corrosive joint with a built-in "core" that tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from reaching the metal surface of the joint.
- Interior coated with resin.
- Core prevents pipe-end corrosion and is integrated with the protective layer to significantly improve resistance to corrosion.
- Suitable for pipe junctures and keeping pipe ends non-corroded.
- Uses hygienic hard vinyl chloride or denatured polyphenylene ether, suitable for use in water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NLXB201
NLXB202
NLXB251
NLXB252
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 11.98

1 Piece(s) 6 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 11.98

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/8B(10A)

SGD 14.97

1 Piece(s) 6 Day(s) or more 1B(25A)3/4B(20A)

SGD 14.97

1 Piece(s) 6 Day(s) or more 1B(25A)1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Bronze Continuous Casting CAC406
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Surface De-leading Treatment Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)