(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LX Fitting Reducing Tees (RT)

ESLON, Eslo-Coat LX Fitting Reducing Tees (RT)

The core is adhered to the inner side of the lining steel pipe, effectively blocking permeation of the water onto the metal surface, and corrosion of the tube end portion, the fitting body and the like are prevented.

[Features]
· ESLON Eslo-Coat LX joint is an anti-corrosion joint with a built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, and effectively prevents water from entering into the metal surface of the joint.
· Fitting interior is all coated with resin.
· The core prevents pipe-end corrosion and is integrated with the protective layer to significantly improve resistance to corrosion.
· Integrated core suitable for pipe juncture and pipe end anticorrosion.
▪ Uses hard vinyl chloride or denatured polyphenylene ether, which are confirmed to be hygienic and can therefore be used for supplying water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXT1H1
LXT1H2
LXT1H3
LXT1H4
LXT1H5
LXT1H6
LXT1H7
LXT201
LXT251
LXT252
LXT321
LXT322
LXT323
LXT401
LXT402
LXT403
LXT404
LXT501
LXT502
LXT503
LXT504
LXT651
LXT652
LXT653
LXT654
LXT655
LXT801
LXT802
LXT803
LXT804
LXT805
LXT806
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)

SGD 117.04

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)3B(80A)

SGD 117.04

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)

SGD 125.83

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)2B(50A)

SGD 125.83

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)1 1/2B(40A)

SGD 125.83

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)1 1/4B(32A)

SGD 125.83

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)1B(25A)

SGD 125.83

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)3/4B(20A)

SGD 7.82

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)

SGD 9.83

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)3/4B(20A)

SGD 9.83

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)1/2B(15A)

SGD 13.87

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)

SGD 13.87

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)

SGD 14.44

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)

SGD 16.67

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)

SGD 16.67

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)

SGD 17.26

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)

SGD 17.26

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)

SGD 21.88

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)

SGD 21.88

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)

SGD 23.28

1 Piece(s) 5 Day(s) or more 2B(50A)2B(50A)1B(25A)

SGD 23.28

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)3/4B(20A)

SGD 56.97

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)

SGD 56.97

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)

SGD 58.44

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)

SGD 58.44

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)

SGD 58.44

1 Piece(s) 6 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3/4B(20A)

SGD 73.09

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)

SGD 73.09

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)2B(50A)

SGD 77.49

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)

SGD 77.49

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1 1/4B(32A)

SGD 77.49

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)1B(25A)

SGD 77.49

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)3/4B(20A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Paint Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)