ESLON, Eslo-Coat LX Fitting, Pipe Nipple (PNi) (LXBN20)

ESLON, Eslo-Coat LX Fitting, Pipe Nipple (PNi) LXBN20

The core is adhered to the inner surface of the lined steel pipe, effectively blocking the permeation of water to the metal surface, and thereby preventing corrosion of the tube end portion and the fitting body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LXBN20

 
Part Number
LXBN20
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Length L
(mm)
Nipple shape
Quote 3/4B(20A)44Barrel nipple

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Steel Connection Thread Type M1 R Applicable Fluid Water
Surface Treatment Zinc Plating Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part LXBN20 in the ESLON, Eslo-Coat LX Fitting, Pipe Nipple (PNi) series.

Similar Part Numbers

Part Number
LXBN15
LXBN25
LXBN32
LXBN40
LXBN50
LXN154L
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Length L
(mm)
Nipple shape
Quote 1/2B(15A)42Barrel nipple
Quote 1B(25A)53Barrel nipple
Quote 1 1/4B(32A)57Barrel nipple
Quote 1 1/2B(40A)57Barrel nipple
Quote 2B(50A)64Barrel nipple
Quote 1/2B(15A)75Long Nipples

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)