ESLON, Eslo-Coat LX Fitting, Cross Over Socket (COS) (LXCS20)

ESLON, Eslo-Coat LX Fitting, Cross Over Socket (COS) LXCS20

The core adheres tightly to the inner side of the lining steel pipe, so permeation of the water onto the metal surface is effectively blocked, and corrosion of the tube end portion, the fitting body, etc. is prevented.

[Features]
· The ESLON Eslo-Coat LX joint is an anti-corrosion joint with built-in core where the "core" tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from entering onto the metal surface of the joint.
· The fitting interior is entirely coated with resin.
· Core prevents pipe-end corrosion and is integrated with a protective layer to significantly improve resistance to corrosion.
· Integrated core suitable for pipe juncture and pipe end anti corrosion applications.
· Employs hard vinyl chloride or denatured polyphenylene ethyl that have been confirmed as hygienic for water service use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LXCS20

 
Part Number
LXCS20
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Crossover Socket
Material Steel Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc
Applicable Fluid Water Surface Treatment Paint Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part LXCS20 in the ESLON, Eslo-Coat LX Fitting, Cross Over Socket (COS) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)