• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ESLON, Eslo-Coat LX Fitting Adapter Elbow (AL) (LXAL20)

ESLON, Eslo-Coat LX Fitting Adapter Elbow (AL) LXAL20

The core adheres to the inner side of the steel pipe lining, blocking water permeation onto the metal surface and preventing corrosion on the tube end portion, fitting body, etc.

[Features]
- ESLON Eslo-Coat LX is a non-corrosive joint with a built-in "core" that tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from reaching the metal surface of the joint.
- Interior coated with resin.
- Core prevents pipe-end corrosion and is integrated with the protective layer to significantly improve resistance to corrosion.
- Suitable for pipe junctures and keeping pipe ends non-corroded.
- Uses hygienic hard vinyl chloride or denatured polyphenylene ether, suitable for use in water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LXAL20

 
Part Number
LXAL20
Part NumberVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 Connection Thread Type M2
Quote Screw⇔Screw Same Diameter・Different Type3/4B(20A)--

Loading...

  1. 1

Basic Information

Type Fitting Connecting Shape 90° Elbow Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Surface Treatment Paint
Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part LXAL20 in the ESLON, Eslo-Coat LX Fitting Adapter Elbow (AL) series.

Similar Part Numbers

Part Number
LXAL15
LXAL201
LXAL25
Part NumberVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 Connection Thread Type M2
Quote Screw⇔Screw Same Diameter・Different Type1/2B(15A)--
Quote Screw⇔Screw Different Diameter3/4B(20A)1/2B(15A)Rc
Quote Screw⇔Screw Same Diameter・Different Type1B(25A)--

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)