(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LXW Fitting, Reducing Socket (MRS)

ESLON, Eslo-Coat LXW Fitting, Reducing Socket (MRS)

An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosive effects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXWS251
LXWS321
LXWS401
LXWS402
LXWS501
LXWS651
LXWS801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 12.15

1 Piece(s) 9 Day(s) or more 1B(25A)3/4B(20A)

SGD 15.38

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 18.76

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 18.76

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 25.00

1 Piece(s) 9 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 57.00

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 77.31

1 Piece(s) 8 Day(s) or more 3B(80A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Hard PVC resin coating Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)