(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LXW Fitting, Tee (MT)

ESLON, Eslo-Coat LXW Fitting, Tee (MT)

An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosive effects.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXWT20
LXWT25
LXWT32
LXWT40
LXWT50
LXWT65
LXWT80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 11.91

1 Piece(s) 9 Day(s) or more 3/4B(20A)

SGD 16.72

1 Piece(s) 9 Day(s) or more 1B(25A)

SGD 23.34

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

SGD 26.85

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

SGD 39.63

1 Piece(s) 9 Day(s) or more 2B(50A)

SGD 93.48

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)

SGD 134.77

1 Piece(s) 9 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Hard PVC resin coating Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)