(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LXW Fitting, Rubber Sealer

ESLON, Eslo-Coat LXW Fitting, Rubber Sealer

[Features]ESLON ESLOCOAT LXW is a pipe end corrosion-proof fitting for inner and outer lining steel pipes with a built-in core that shows simplification and speed of installation and excellent corrosion-proof effect by coating outer surface of LX fittings with rigid PVC resin.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WGS20
WGS25
WGS32
WGS40
WGS50
WGS65
WGS80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter

SGD 2.42

1 Piece(s) 9 Day(s) or more 20

SGD 3.26

1 Piece(s) 9 Day(s) or more 25

SGD 4.02

1 Piece(s) 9 Day(s) or more 32

SGD 4.79

1 Piece(s) 9 Day(s) or more 40

SGD 5.44

1 Piece(s) 9 Day(s) or more 50

SGD 6.71

1 Piece(s) 9 Day(s) or more 65

SGD 8.00

1 Piece(s) 9 Day(s) or more 80

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Gasket Material Rubber
Applicable Fluids Water

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)