(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ESLON, Eslo-Coat LXW Fitting, Elbow (ML)

ESLON, Eslo-Coat LXW Fitting, Elbow (ML)

[Features]
ESLON Eslo-Coat LXW fittings apply a coating of hard vinyl chloride resin to the exterior of an LX fitting, and this results in a corrosion resistant fitting for lined steel pipe that offers speed and simplification in construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXWL1H
LXWL15
LXWL20
LXWL25
LXWL32
LXWL40
LXWL50
LXWL65
LXWL80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 147.27

1 Piece(s) 9 Day(s) or more 4B(100A)

SGD 7.95

1 Piece(s) 8 Day(s) or more 1/2B(15A)

SGD 8.74

1 Piece(s) 9 Day(s) or more 3/4B(20A)

SGD 11.91

1 Piece(s) 9 Day(s) or more 1B(25A)

SGD 17.83

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)

SGD 20.58

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)

SGD 29.06

1 Piece(s) 9 Day(s) or more 2B(50A)

SGD 63.53

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)

SGD 97.18

1 Piece(s) 9 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Hard PVC resin coating Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)