• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Roll Scope

Roll Scope

[Features]
· An upright metallurgical microscope that can be used for observation by directly placing the main unit above the sample.
· Uses LED lighting, and can be used with dry cell batteries.
· The three-hole revolving nosepiece is equipped with 5×, 10×, and 40× objective lenses.
· A dial gauge can be mounted as an optional extra.
· Capturing the image with a digital camera is possible by using the optional digital camera adapter.
· RMM-DGS is a dial gauge for roll scopes that can measure depth and step difference at 0.001 mm increments in a measurement range of 1 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RMM-DGS

Part Number
RMM-DGS
Part NumberVolume DiscountDays to Ship
33 Day(s) or more

Loading...

  1. 1
 

Basic Information

Barrel type Dial gauge Measuring Range(mm) 1 Scale interval(mm) 0.001

Please check the type/dimensions/specifications of the part RMM-DGS in the Roll Scope series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)