(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Kinematic Groove Mirror Holder

Kinematic Groove Mirror Holder

[Features]
· A three-point support type mirror holder.
· The set screw can be turned using a straight slot flathead screwdriver (not included).
· For rectangular optical devices. The tilt can be adjusted in the two axial directions (square optical devices can also be used).
· For rectangular optical devices. The tilt can be adjusted in the two axial directions (square optical devices can also be used).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MHF-25
MHF-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Size(In the case of for square)
(mm)
Height of Holder
(mm)
Width of Holder
(mm)
Fine Movable Range

SGD 157.74

1 Piece(s) 17 Day(s) or more 1025.4×25.42550±6°

SGD 235.50

1 Piece(s) 17 Day(s) or more -51×513570±4°

Loading...

  1. 1

Basic Information

Types Thin Fine Movement Method Tilt screw M6P0.25 Main Body Mount Section Dimension φ12×60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)