(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

One Touch Window, High-Neck Shape, Standard Type, R Series

Part Number

Configured Part Number is shown.

Part Number
CMD-R1-H
CMD-R1-H200D
CMD-R1-H400D
CMD-R1-HN
CMD-R2-H
CMD-R2-H200D
CMD-R2-H400D
CMD-R2-HN
CMD-R3-H
CMD-R3-H200D
CMD-R3-H400D
CMD-R3-HN
CMD-R4-H
CMD-R4-HN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 794.51

1 Piece(s) 11 Day(s) or more Foamed Polyethylene130200

SGD 894.17

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)130200

SGD 936.14

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)130200

SGD 746.85

1 Piece(s) 11 Day(s) or more Neoprene Rubber130200

SGD 1,000.92

1 Piece(s) 11 Day(s) or more Foamed Polyethylene200300

SGD 1,096.77

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)200300

SGD 1,211.21

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)200300

SGD 959.64

1 Piece(s) 11 Day(s) or more Neoprene Rubber200300

SGD 1,559.19

1 Piece(s) 13 Day(s) or more Foamed Polyethylene350500

SGD 1,755.29

1 Piece(s) 20 Day(s) or more Silicon Rubber (Heat Resistant: 200° C)350500

SGD 1,888.79

1 Piece(s) 20 Day(s) or more Balcony (Heat Resistant: 400° C)350500

SGD 1,539.94

1 Piece(s) 13 Day(s) or more Neoprene Rubber350500

SGD 1,819.31

1 Piece(s) 20 Day(s) or more Foamed Polyethylene500600

SGD 1,839.64

1 Piece(s) 21 Day(s) or more Neoprene Rubber500600

Loading...

  1. 1

Basic Information

Corrosion Resistance Full Corrosion Resistance Cover Thickness H(mm) 113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)